Official Design Library

CRX30 Fixed Pedestal Rapid Series Palletizer 2 with Safety
Deploy Vention's CRX30iA palletizer machine within days to your end of line packaging operations. Designed with safety area scanners and a compact base, it includes the hardware and software required to palletize side by side at high throughputs. Configure your machine and increase your production!
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | PZ-CB-456351 |
| Weight | 711.05 kg |
| Dimensions (L x W x H) | 1935 x 3472 x 2500 mm |
| Application | Packaging |
| Assembly Time | 12:40 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | Rapid Series Palletizer 2 Single-Pick Pneumatic Controls & TubingRS-PL-000-0010 - 539 X 252 X 350 mmShips next day | 1 |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 34 | |
![]() | 34 | |
![]() | M12 x 1.75 x 50 mm Standard Hex Socket Head, Class 12.9HW-FN-034-0050 - 62 X 18 X 18 mmShips next day | 5 |



.png)


.png)
.png)






