Community Designs

c&c machine
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | PZ-IR-421788 v14 |
| Weight | 22.77 kg |
| Dimensions (L x W x H) | 655 x 749 x 830 mm |
| Application | Packaging |
| Assembly Time | 01:15 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 1 | |
![]() | Blickle Swivel Caster Wheel with Brake, 350kg CapacityMO-WL-002-0004 - 190 X 85 X 155 mmShips next day | 4 |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 9 | |
![]() | 1 | |
![]() | 135x100mm Aluminum Mounting PlateST-SP-001-0002 - 11 X 135 X 100 mm | 4 |
![]() | 38 | |
![]() | 2 | |
![]() | 17 | |
![]() | 21 |









