Rubber Bump-Stop
$10.53 USD
Ships next day
Rubber bump-stop suited for applications that are subject to repeated operating shocks, such as an actuator bumper.
Quantity:
Technical Drawings
What's Included
- 1 x M8 x 10mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-BP-001-0004 |
Weight | 0.0172 kg |
Dimensions (L x W x H) | 20.0 x 25.0 x 25.0 mm |
Unit Price | $10.53 USD |
Material | Rubber |
Associated Fasteners | 1 x HW-FN-003-0010 |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
2x4 Hole Aluminum Assembly Plate
ST-GP-001-0002
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005