vention-logo-sm
Community Designs
Basic Fence Panel

Basic Fence Panel

Community design

This is a one panel assembly. Approx 48 x 84". Based on Vention's primary design. Cost is slightly higher than panels available elswhere, but reducing the necessary suppliers is a good thing.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-SF-33283
Weight25.08 kg
Dimensions (L x W x H)185 x 1471 x 2123 mm
ApplicationManufacturing
Assembly Time00:59

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
2
Part 45x45mm (2115mm) Aluminum Extrusion image
45x45mm (2115mm) Aluminum ExtrusionST-EXT-001-2115 - 2115 X 45 X 45 mmShips next day
2
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
2
Part Mounting Bracket for Safety Enclosure Panel image
Mounting Bracket for Safety Enclosure PanelST-SE-002-0003 - 45 X 43 X 80 mm
4
Part Wiremesh Panel for Safety Enclosure, 1220mm x 1830mm image
Wiremesh Panel for Safety Enclosure, 1220mm x 1830mmST-SE-003-0001 - 31 X 1219 X 1829 mm
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
28
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
19
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
9

$390.63 USD

Similar Parts