Parts library

ST-SE-003-0001
Wiremesh Panel for Safety Enclosure, 1220mm x 1830mm
Strong wiremesh panel for safety enclosures. Panels are 1220mm high by 1830mm wide. Wiremesh size is 25mm x 50mm, with 3mm diameter wire. Use the panels to create static enclosures or pivoting doors. Compliant with most safety regulations.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SE-003-0001 |
| Unit Price | $98.76 USD |
| Weight | 14 kg |
| Dimensions (L x W x H) | 31.4 x 1219 x 1829 mm |
| Material | 1010/1008 Steel |
| Surface Finish | Black Powder Coated |
Questions about this part?
Post a question on Vention community forum for insights on this part.