Parts library

ST-SE-002-0003
Mounting Bracket for Safety Enclosure Panel
Angle bracket with pin supports many configurations of safety guard by acting as mounting points for wiremesh panels. Attach two of them on a standard Vention extrusion to hold panels of various sizes.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Safety Enclosure Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SE-002-0003 |
| Unit Price | $20.18 USD |
| Weight | 0.238 kg |
| Dimensions (L x W x H) | 45 x 43 x 80.5 mm |
| Material | 1010/1008 Steel |
| Surface Finish | Black Powder Coated |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0018 |
| Light Duty Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0010 |
Questions about this part?
Post a question on Vention community forum for insights on this part.