Community Designs
base frame for tiller

base frame for tiller

Community design

just a small frame to act as a base for a hand held electric tiller for small farmer

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-326649 v32
Weight6.36 kg
Dimensions (L x W x H)870 x 900 x 636 mm
ApplicationOther Equipment
Assembly Time00:37

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 20mm Pillow Bearing (Self Aligning) image
20mm Pillow Bearing (Self Aligning)MO-BR-007-0001 - 88 X 48 X 25 mmShips next day
2
Part 20mm OD Round (585mm) Aluminum Extrusion image
20mm OD Round (585mm) Aluminum ExtrusionST-EXT-008-0585 - 585 X 20 X 20 mmShips next day
1
Part 20mm OD Round (900mm) Aluminum Extrusion image
20mm OD Round (900mm) Aluminum ExtrusionST-EXT-008-0900 - 900 X 20 X 20 mmShips next day
1
Part 45x45mm (630mm) Light Aluminum Extrusion image
45x45mm (630mm) Light Aluminum ExtrusionST-EXT-101-0630 - 630 X 45 X 45 mmShips next day
6
Part Round to Round Angle Connector image
Round to Round Angle ConnectorST-GP-004-0005 - 47 X 20 X 20 mmShips next day
1
Part 1X2 Hole Angle Assembly Plate, with Locators image
1X2 Hole Angle Assembly Plate, with LocatorsST-HP-005-0001 - 110 X 43 X 8 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 18 days
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
11

$395.57 USD

Similar Parts