Datasheet
Updated: Wednesday, April 10th 2024
Palletizer MachineApps Software Features & Compatibility
Contents
Overview
Vention’s Palletizer MachineApps is an easy-to-use and intuitive software to configure, program and operate your palletizer. It is compatible with robots from Fanuc and Universal Robots and comes pre-loaded on the Vention pendant. Using the Palletizer MachineApps intuitive interface you can create new configurations (boxes, slip sheets and pallet patterns) in 4 simple steps and in a couple of minutes. The Palletizer MachineApps includes features such as slip sheet management, multi-pick, unlimited SKU and pallet recipe combination, easy 3-step calibration, label management, password lock, error and notification management, live progress monitor screen and more.
Features & Compatibility
General
- Intuitive 3-step calibration
- Reduced speed in collaborative mode
- Multi-pick (1 to 3 boxes) and single drop
- Automatic recovery
- Compatibility with MachineAnalytics
- Cycle time
- Uptime/downtime
- Number of cycles
- Full pallet indicator
- Missing pallet indicator
- Missing boxes indicator
- Free drive
Pallet Configuration
- Single or double pallet setup
- Creation of boxes of all sizes (reach study / robot dependant)
- Creation of pallets of all sizes (reach study / robot dependant)
- Label management (up to 2 labels per box)
- Creation of slip sheets of all sizes (soft and hard slip sheets, up to 4 slip sheet magazines)
- Fully configurable pallet patterns with created pallets, boxes and slip sheets
- Automatic configurator
- Automatic layout generation/optimization
- Automatic sorting
- Automatic stack generation
- Unlimited recipes
Pendant
- Live progress monitoring page
- Password lock
- On-demand remote support
- Imperial or metric unit selection
Possible Customization
- SKU-specific acceleration
- Injection of custom code for:
- Home sequence
- Recovery sequence
- Slip sheets sequence
- Configurable picking conditions (i.e. robot only picks if a defined input is true)
Supported Robots
- Universal Robots UR10e
- Universal Robots UR20
- FANUC CRX-25iA Collaborative Robot
- FANUC M-20iD/35
-
FANUC M-710iC/45M
Supported Bases
- Heavy Duty Cobot Pedestal, 585 mm
- Heavy Duty Cobot Pedestal, 945 mm
- Heavy Duty Cobot Pedestal, 1215 mm
- Industrial Robot Pedestal, 600 mm
- Industrial Robot Pedestal, 1000 mm
-
Telescopic Lift Column
Supported Grippers & Adapters
- Vention custom grippers with PIAB suction cups
- Joulin Safe-and-Light Vacuum Gripper 120 x 240 mm
- Joulin Safe-and-Light Vacuum Gripper 160 x 320 mm
- OnRobot 2FGP20 Electric Clamp Gripper
- OnRobot VGP20 Electric Vacuum Gripper
- Dual Joulin Safe and Light Cobot Adapter
- Cobot Palletizer 100mm Wrist Extension
- Cobot Palletizer 150mm Wrist Extension
- Cobot End Effector Plate
-
End Effector Plate for UR20
Supported Conveyors
- Compatible with roller or belt conveyors
- Automated or gravity infeed
- Single or double infeed (feeding the same or 2 different pallets from 2 production lines asynchronously)
- Line priority sensor for asynchronous capabilities