Parts library

MO-LM-039-0585
Enclosed Ball Screw Actuator, 585mm Length
Vention's enclosed ball screw actuator is an all-in-one solution for high loads. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. Simply connect any NEMA 34 powertrain components to the ball screw coupling and go!
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model | 
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Selecting a Linear Axis Actuator | |
| Vention Maintenance Guide | |
| Enclosed Ball Screw Actuator | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | MO-LM-039-0585 | 
| Unit Price | $3,041.29 USD | 
| Weight | 15.64295 kg | 
| Dimensions (L x W x H) | 727.5 x 270 x 112.5 mm | 
| Material | Steel & Aluminum | 
| Surface Finish | Dark Blue Anodization, 6um | 
| Associated Fasteners | 8 x HW-FN-002-0001, 2 x HW-FN-003-0008, 8 x HW-FN-003-0022, 8 x HW-FN-031-0001 | 
| Light Duty Fasteners | 8 x HW-FN-002-0001, 8 x HW-FN-003-0016, 8 x HW-FN-031-0001 | 
| Spec Attribute | Spec Value | 
|---|---|
| Technical Specifications | |
| Max Output Force | 3250 N | 
| Load Capacity | 5000 N | 
| Stroke | 355 mm | 
| Repeatability Including Backlash | 0.025 mm | 
| Max Linear Speed | 900 mm/s | 
| Max Acceleration | 2000 mm/s2 | 
| Displacement Ratio | 16 mm/turn | 
Questions about this part?
Post a question on Vention community forum for insights on this part.