Parts library

HW-FN-031-0001
M8 X1.25 Zinc Plated Hex Nut With Locking Patch
M8 X1.25 Zinc Plated Thin Hex Nut With Nylon Locking Ring
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-031-0001 |
| Unit Price | $0.48 USD |
| Weight | 0.00618 kg |
| Dimensions (L x W x H) | 13 x 13 x 8 mm |
| Material | Steel |
| Surface Finish | Zinc Plated |
Questions about this part?
Post a question on Vention community forum for insights on this part.