![M8 Drop-in Spring Loaded T-Nut](https://assets.vention.io/parts/images/HW-FN-002-0001/m8-drop-in-spring-loaded-t-nut.png)
M8 Drop-in Spring Loaded T-Nut
$0.89 USD
Ships next day
M8 x 1.25 thread. Zinc plated t-nut with spring loaded ball.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-FN-002-0001 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 22.0 x 13.0 x 7.0 mm |
Unit Price | $0.89 USD |
Material | Steel |
Surface finish | N/A |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585