Enclosed Ball Screw Actuator, 2295mm Length
$4,677.43 USD
Ships in 5 days
Vention's enclosed ball screw actuator is an all-in-one solution for high loads. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. Simply connect any NEMA 34 powertrain components to the ball screw coupling and go!
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-039-2295 |
Weight | 38.4655 kg |
Dimensions (L x W x H) | 2437.5 x 270.0 x 112.5 mm |
Unit Price | $4,677.43 USD |
Material | Aluminum, Steel |
Surface finish | Dark Blue Anodized |
Associated Fasteners | 8 x HW-FN-002-0001 , 2 x HW-FN-003-0008 , 8 x HW-FN-003-0022 , 8 x HW-FN-031-0001 |
Light-Duty Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0016 , 8 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 3250 N |
Load Capacity | 5000 N |
Stroke | 2080 mm |
Repeatability | 0.025 mm |
Max Linear Speed | 175 mm/s |
Max Acceleration | 197 mm/s2 |
Displacement Ratio | 16 mm/turn |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Flush Inductive Proximity Sensor
CE-SN-004-0003
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005
Power-Off Brake
MO-PT-002-0001
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000