
Dual Gantry Enclosed Ball Screw Actuator, 2295mm Length
$4,715.28 USD
Ships in 5 days
Vention's dual gantry enclosed ball screw actuator is an all-in-one solution. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. The addition of a second gantry and profile bearing allows for better load distribution and more customizability in design. Simply connect any NEMA 34 powertrain components to the ball screw coupling and go!
Included fasteners:
Select dimension:
Length:
x 270.0 mm x 112.5 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-052-2295 |
Weight | 44.92648 kg |
Dimensions (L x W x H) | 2437.5 x 270.0 x 112.5 mm |
Unit Price | $4,715.28 USD |
Associated Fasteners | 8 x HW-FN-002-0001 , 2 x HW-FN-003-0008 , 8 x HW-FN-003-0022 , 8 x HW-FN-031-0001 |
Light-Duty Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0016 , 8 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-052-2295 |
Weight | 44.92648 kg |
Dimensions (L x W x H) | 2437.5 x 270.0 x 112.5 mm |
Unit Price | $4,715.28 USD |
Associated Fasteners | 8 x HW-FN-002-0001 , 2 x HW-FN-003-0008 , 8 x HW-FN-003-0022 , 8 x HW-FN-031-0001 |
Light-Duty Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0016 , 8 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

Flush Inductive Proximity Sensor
CE-SN-004-0003

45mm x 90mm Aluminum Gusset
ST-GP-003-0005

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585

45mm x 45mm Aluminum Gusset
ST-GP-003-0001

45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005

157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000