Parts library

HW-FN-003-0030
M8 x 30mm Screw
Socket Head Screw, M8 × 30 mm (5/16"-18 × 1.18 in). Screws have a black oxide finish.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Anti-Vibration Products for Fasteners |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-003-0030 |
| Unit Price | $0.73 USD |
| Weight | 0.0127 kg |
| Dimensions (L x W x H) | 30 x 13 x 35 mm |
| Material | Steel |
| Surface Finish | Plain |
Questions about this part?
Post a question on Vention community forum for insights on this part.