Parts library

HW-FN-003-0018
M8 x 18mm Screw
Socket head M8 x 1.25 thread, 18mm long. Screws have a black oxide finish.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Anti-Vibration Products for Fasteners |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-003-0018 |
| Unit Price | $0.58 USD |
| Weight | 0.0096 kg |
| Dimensions (L x W x H) | 23 x 13 x 13 mm |
| Material | Steel |
| Surface Finish | Black oxide |
Questions about this part?
Post a question on Vention community forum for insights on this part.