Parts library

ST-GP-002-0006__2
45mm x 45mm Door Spacer
Door spacer mounting block to be used to make door frames or cross-braces which increase door frame rigidity. One screw threads at the end of the door spacer while two other screws fasten into the extrusion.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-GP-002-0006__2 |
| Unit Price | $19.22 USD |
| Weight | 0.084 kg |
| Dimensions (L x W x H) | 23 x 45 x 45 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodized, 6um |
| Associated Fasteners | 2 x HW-FN-003-0018, 2 x HW-FN-002-0001, 1 x HW-FN-003-0030 |
Questions about this part?
Post a question on Vention community forum for insights on this part.