Community Designs

UR Robot Demo Stand
Small robot stand to showcase the Universal Robots UR5e or UR3e.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-122878 v1 |
| Weight | 8.03 kg |
| Dimensions (L x W x H) | 813 x 813 x 106 mm |
| Application | Manufacturing |
| Assembly Time | 01:32 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 4 | |
![]() | 2 | |
![]() | 1 | |
![]() | 2 | |
![]() | 4 | |
![]() | Multi-Robot Mounting Plate 180 X 180 mmST-RB-001-0007 - 178 X 178 X 11 mm | 1 |
![]() | 51 | |
![]() | 51 | |
![]() | 9 | |
![]() | 9 |









