Community Designs

tictactoe
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | PZ-CR-326118 v35 |
| Weight | 10.55 kg |
| Dimensions (L x W x H) | 720 x 743 x 720 mm |
| Application | Packaging |
| Assembly Time | 01:29 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 1 | |
![]() | 1 | |
![]() | 4 | |
![]() | 5 | |
![]() | 3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm | 4 |
![]() | 2-Way Extrusion End Connector with Panel CutoutsST-GP-004-0003 - 49 X 49 X 45 mm | 9 |
![]() | 17 | |
![]() | 17 | |
![]() | 32 |






