Marketplace

MO-LM-008-0002
45mm Aluminum Profile Slider
VentionThe 45mm aluminum profile slider can be fixed onto the surface of an extrusion and slide along another extrusion's profile. These sliders can be fixed in position using t-nuts with screws or the extended length M8 knob. They have a dynamic coefficient of friction of 0.25, can withstand 500N of load in any direction. Large moment loads should be avoided, as they can cause the slider to bind.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | MO-LM-008-0002 |
Unit Price | $96.25 USD |
Weight | 0.51 kg |
Dimensions (L x W x H) | 90.0 x 67.5 x 56.25 mm |
Material | 6061-T6 and Acetal |
Surface finish | Dark Blue Anodized, 6um |
Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0022 |
Light-Duty Fasteners | 4 x HW-FN-002-0001, 2 x HW-FN-003-0020, 2 x HW-FN-003-0025 |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Load Capacity | 500 N |
Max Linear Speed | 500 mm/s |
Max Acceleration | 500 mm/s2 |