vention-logo-sm
Community Designs
Small Light-Duty Cart

Small Light-Duty Cart

Community design

Suitable for light loads (less than 50 lbs). Rough dimensions are 30-1/8 x 17-1/4 x 16 inches (L x W x H)

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-IC-45289
Weight7.03 kg
Dimensions (L x W x H)875 x 453 x 530 mm
ApplicationMaterial Handling
Assembly Time01:12

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
4
Part Blickle Fixed Caster Wheel, 200kg Capacity image
Blickle Fixed Caster Wheel, 200kg CapacityMO-WL-001-0003 - 100 X 85 X 125 mmShips next day
2
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
2
Part 22.5x22.5mm (360mm) Aluminum Extrusion image
22.5x22.5mm (360mm) Aluminum ExtrusionST-EXT-006-0360 - 360 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (405mm) Aluminum Extrusion image
22.5x22.5mm (405mm) Aluminum ExtrusionST-EXT-006-0405 - 405 X 22 X 22 mmShips next day
6
Part 22.5x22.5mm (720mm) Aluminum Extrusion image
22.5x22.5mm (720mm) Aluminum ExtrusionST-EXT-006-0720 - 720 X 22 X 22 mmShips next day
4
Part 3-Way 22.5 x 22.5 Extrusion Corner Connector with Panel Cutouts image
3-Way 22.5 x 22.5 Extrusion Corner Connector with Panel CutoutsST-GP-004-0002 - 45 X 45 X 45 mmShips next day
8
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
26
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
9
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
9
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day
8

$593.62 USD

Similar Parts
    Small Light-Duty Cart | Vention