Parts library


ST-EXT-006-0720
22.5x22.5mm (720mm) Aluminum Extrusion
Vention's high-precision extrusions rank best-in-class in term of structural rigidity, straightness, and precision. Vention's unique 'V-shape' interface has been specially designed to work with Vention's high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing with T-Slot Aluminum Extrusions | |
| Deflection Calculator |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-EXT-006-0720 |
| Unit Price | $12.34 USD |
| Weight | 0.314 kg |
| Dimensions (L x W x H) | 720 x 22.5 x 22.5 mm |
| Material | 6063-T5 Aluminum |
| Surface Finish | Dark Blue Anodization, 6um |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Second Area Moment of Inertia | 8,885 mm4 |
| Cross-Sectional Area | 166 mm2 |
| Torsional Constant | 2,043 mm4 |
| Yield Strength | 140 MPa |
Questions about this part?
Post a question on Vention community forum for insights on this part.