3-Way 22.5 x 22.5 Extrusion Corner Connector with Panel Cutouts
$27.66 USD
Ships next day
Vention's 3-way 22.5 x 22.5 connector can connect 3 Vention 22.5 x 22.5 extrusions at their ends in a single joint to create more beautiful assemblies. The 3-way connector features cutouts for panels to slide right in without any modifications and locating features for precise stacking.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-004-0002 |
Weight | 0.034 kg |
Dimensions (L x W x H) | 45.0 x 45.0 x 45.0 mm |
Unit Price | $27.66 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Compatible Parts
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585