Official Design Library
Robot Arm Pedestal Compatible with URe Series/CRX 585mm

Robot Arm Pedestal Compatible with URe Series/CRX 585mm

Vention official

Vention robotic arm base compatible with Universal Robots URe series and Fanuc CRX designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 585mm height. Anchoring required based on robot used, loads and application. Additional mounting plate might be required. Please contact our technical team in case of support needed. Robot not included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-288080
Weight28.09 kg
Dimensions (L x W x H)0 x 0 x 0 mm
ApplicationManufacturing
Assembly Time01:35

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
25
Part Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 in image
Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 inST-RB-033-0002 - 150 X 20 X 150 mmShips next day
1
Part Heavy Duty Cobot Pedestal, 585 mm image
Heavy Duty Cobot Pedestal, 585 mmST-RB-033-0585__2 - 405 X 405 X 585 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
39
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
27
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
13
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips in 5 days
1

$1,145.52 USD

Similar Parts