Official Design Library
Right Side Door Polycarbonate Section

Right Side Door Polycarbonate Section

Vention official

Vention machine guard and safety fence door section with interlock designed with polycarbonate panels and t-slot aluminum extrusions. Integrate this section with other Vention designed safety assemblies.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-SF-291264
Weight84.97 kg
Dimensions (L x W x H)1464 x 1225 x 2214 mm
ApplicationManufacturing
Assembly Time04:47

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
3
Part 90x90mm Rest Pad image
90x90mm Rest PadHW-RP-002-0006 - 90 X 90 X 13 mmShips next day
1
Part Side-Mount Swivel Caster Wheel, 50kg Capacity image
Side-Mount Swivel Caster Wheel, 50kg CapacityMO-WL-004-0001 - 230 X 92 X 50 mmShips next day
1
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
1
Part 45x90mm (2205mm) Aluminum Extrusion image
45x90mm (2205mm) Aluminum ExtrusionST-EXT-002-2205 - 2205 X 45 X 90 mmShips next day
3
Part 45x45mm (900mm) Light Aluminum Extrusion image
45x45mm (900mm) Light Aluminum ExtrusionST-EXT-101-0900 - 900 X 45 X 45 mmShips next day
2
Part 45x45mm (1215mm) Light Aluminum Extrusion image
45x45mm (1215mm) Light Aluminum ExtrusionST-EXT-101-1215 - 1215 X 45 X 45 mmShips next day
3
Part 45x45mm (2070mm) Light Aluminum Extrusion image
45x45mm (2070mm) Light Aluminum ExtrusionST-EXT-101-2070 - 2070 X 45 X 45 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
4
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part Machine Guarding Floor Anchoring Mount for 45x90mm and 45x45mm Extrusions image6
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
4
Part Right Gate Bolt with Interlock image
Right Gate Bolt with InterlockST-SE-006-0001__2 - 233 X 72 X 167 mmShips next day
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.2298 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.2298 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.8965 m²Ships in 4 days
1
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 0.8965 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
120
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
116
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
19
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
17
Part Panel Retainers image
Panel RetainersST-PN-007-0001 - 23 X 45 X 87 mmShips next day
16

$3,369.91 USD

Similar Parts