vention-logo-sm
Community Designs
pink

pink

Community design

love

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-53879
Weight7.68 kg
Dimensions (L x W x H)270 x 583 x 495 mm
ApplicationOther Equipment
Assembly Time00:47

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 125mm Toggle Clamp image
125mm Toggle ClampHW-CP-001-0002 - 50 X 168 X 139 mmShips next day
1
Part M8 Spider Knob image
M8 Spider KnobHW-CP-002-0001 - 45 X 44 X 44 mm
1
Part Rest Button, with 16mm OD image
Rest Button, with 16mm ODHW-RP-001-0001 - 15 X 16 X 16 mmShips next day
2
Part Rest Button, 20mm OD and 22.5mm Height image
Rest Button, 20mm OD and 22.5mm HeightHW-RP-001-0003 - 32 X 22 X 22 mmShips next day
1
Part 135x68mm Aluminum Mounting Plate image
135x68mm Aluminum Mounting PlateST-SP-001-0001__2 - 11 X 135 X 68 mmShips next day
1
Part Mounting Bracket for Toggle Clamp image
Mounting Bracket for Toggle ClampST-SP-007-0007 - 50 X 50 X 150 mmShips next day
2
Part 495x405mm Machinable Blank Plate image
495x405mm Machinable Blank PlateST-SP-008-0001 - 405 X 495 X 8 mm
1
Part 270x405mm Machinable Blank Plate Machinable image
270x405mm Machinable Blank Plate MachinableST-SP-008-0002 - 405 X 270 X 8 mm
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
15
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
7
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5

$416.69 USD

Similar Parts