![495x405mm Machinable Blank Plate](https://assets.vention.io/parts/images/ST-SP-008-0001/495x405mm-machinable-blank-plate.png)
495x405mm Machinable Blank Plate
$139.59 USD
Obsolete
Use this 8mm thick blank aluminum plate to adapt any component to your Vention assembly.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-008-0001 |
Weight | 4.3 kg |
Dimensions (L x W x H) | 405.0 x 495.0 x 8.0 mm |
Unit Price | $139.59 USD |
Material | 6061-T6 |
Surface finish | Chromate conversion |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0020 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0014 |
Compatible Parts
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![M8 x 40mm Leveling Foot, with 40mm Diameter Base M8 x 40mm Leveling Foot, with 40mm Diameter Base](https://assets.vention.io/parts/images/HW-LF-001-0001/thumb_m8-x-40mm-leveling-foot-with-40mm-diameter-base.png)
M8 x 40mm Leveling Foot, with 40mm Diameter Base
HW-LF-001-0001
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585