Parts library

HW-CP-002-0001
M8 Spider Knob
The spider knob handle provides a strong grip on the M8 screw. It can be used in applications where the assembly needs to be adjusted frequently.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing jigs and fixtures |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-CP-002-0001 |
| Unit Price | $18.02 USD |
| Weight | 0.051 kg |
| Dimensions (L x W x H) | 45 x 44 x 44 mm |
| Material | Aluminum and steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.