125mm Toggle Clamp

125mm Toggle Clamp

$25.43 USD
Ships next day
Toggle clamp with a 125mm bar, rated for up to 200kg. Compatible with Vention’s tooling plates and mounting block.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number HW-CP-001-0002
Weight 0.462 kg
Dimensions (L x W x H) 50.0 x 168.0 x 139.0 mm
Unit Price $25.43 USD
Material Steel
Associated Fasteners 4 x HW-FN-003-0010 , 4 x HW-WS-001-0001

Technical Specifications

Spec Attribute Spec Value
Clamping Force 1960 N
Stroke 125 mm
Have a question about this part?
Ask in the forum! Go to the forum