Community Designs
Pied Cuve

Pied Cuve

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-BP-356323 v8
Weight18.66 kg
Dimensions (L x W x H)450 x 540 x 704 mm
ApplicationManufacturing
Assembly Time01:16

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Swivel Stem Caster Wheel with Brake, 50kg Capacity image
Swivel Stem Caster Wheel with Brake, 50kg CapacityMO-WL-005-0001 - 95 X 44 X 123 mmShips next day
4
Part 45x45mm (585mm) Light Aluminum Extrusion image
45x45mm (585mm) Light Aluminum ExtrusionST-EXT-101-0585 - 585 X 45 X 45 mmShips next day
4
Part Slotted 45mm x 90mm Aluminum Gusset image
Slotted 45mm x 90mm Aluminum GussetST-GP-003-0008 - 42 X 44 X 89 mmShips next day
8
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
30
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
30
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
9

$2,913.33 USD

Similar Parts