Parts library

MO-WL-005-0001
Swivel Stem Caster Wheel with Brake, 50kg Capacity
Light-duty stem swivel caster wheel, with brake. The housing is made of glass-filled Polyamide, the wheel center of Polypropylene and wheel tread of non-marking TPE. Maximum capacity per wheel: 50kg.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-WL-005-0001 |
| Unit Price | $23.96 USD |
| Weight | 0.195 kg |
| Dimensions (L x W x H) | 95 x 44 x 123 mm |
| Material | Plastic, Rubber, Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.