vention-logo-sm
Community Designs
Packaging Cell Only

Packaging Cell Only

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-SF-136543
Weight317.50 kg
Dimensions (L x W x H)6261 x 6255 x 2479 mm
ApplicationManufacturing
Assembly Time10:47

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
2
Part 90x90mm Rest Pad image
90x90mm Rest PadHW-RP-002-0006 - 90 X 90 X 13 mmShips next day
2
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part 45x45mm (45mm) Aluminum Extrusion image
45x45mm (45mm) Aluminum ExtrusionST-EXT-001-0045 - 45 X 45 X 45 mmShips next day
3
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
5
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
6
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
5
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
5
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
4
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
3
Part 45x45mm (1170mm) Aluminum Extrusion image
45x45mm (1170mm) Aluminum ExtrusionST-EXT-001-1170 - 1170 X 45 X 45 mmShips next day
24
Part 45x45mm (1890mm) Aluminum Extrusion image
45x45mm (1890mm) Aluminum ExtrusionST-EXT-001-1890 - 1890 X 45 X 45 mmShips next day
2
Part 45x45mm (1980mm) Aluminum Extrusion image
45x45mm (1980mm) Aluminum ExtrusionST-EXT-001-1980 - 1980 X 45 X 45 mmShips next day
17
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
12
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
2
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
8
Part 1x5 Hole Aluminum Assembly Plate image
1x5 Hole Aluminum Assembly PlateST-GP-001-0020 - 223 X 43 X 6 mmShips next day
9
Part Thermoplastic Wire Mesh Panel, 905 x 1197mm, 25mm Grid  image16
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
11
Part Door Hinge image
Door HingeST-SE-005-0001 - 67 X 67 X 19 mmShips next day
3
Part Right Gate Bolt with Interlock image
Right Gate Bolt with InterlockST-SE-006-0001 - 184 X 248 X 63 mmObsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.7777 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.7400 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.6038 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.4124 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.3775 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.9029 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.8592 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.3950 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.9447 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.8989 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.7400 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.7777 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.0677 m²Obsolete
1
Part Plastic Coated Steel Wire Mesh, 25mm Grid  image
Plastic Coated Steel Wire Mesh, 25mm Grid ST-PN-002-0001 - 0.0645 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Panel Holding Strip image
Panel Holding StripST-PN-014-0001 - 8460 X 8 X 16 mm
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
284
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
102
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
165
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
5
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips in 7 days
10

$8,656.94 USD

Similar Parts