vention-logo-sm
Community Designs
NEFF - Cobot Vention Lift Column - Floor Anchored + UR CAP

NEFF - Cobot Vention Lift Column - Floor Anchored + UR CAP

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-249685
Weight74.52 kg
Dimensions (L x W x H)326 x 473 x 830 mm
ApplicationManufacturing
Assembly Time02:51

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - One Drive image
MachineMotion 2 - One DriveCE-CL-010-0001 - 392 X 293 X 150 mmObsolete
1
Part URCap for MachineMotion V2 image
URCap for MachineMotion V2CE-SW-002-0003 - 40 X 10 X 5 mmShips next day
1
Part High Performance Synthetic Grease image
High Performance Synthetic GreaseHW-CS-002-0001 - 60 X 35 X 160 mm
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part Compact Grease Gun for Grease Tube image
Compact Grease Gun for Grease TubeHW-TL-005-0001 - 160 X 30 X 30 mm
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
5
Part 41mm Wide Cable Drag Chain (1150mm) image
41mm Wide Cable Drag Chain (1150mm)MO-DC-001-1125 - 1239 X 45 X 35 mmObsolete
1
Part Telescopic Lift Column image
Telescopic Lift ColumnMO-LM-050-0830 - 315 X 315 X 830 mmObsolete
1
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
2
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 in image
Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 inST-RB-033-0002 - 150 X 20 X 150 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
36
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
3
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
30
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips in 7 days
1

$14,478.14 USD

Similar Parts