Community Designs
Mountible Handle Bar

Mountible Handle Bar

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-185938 v2
Weight1.99 kg
Dimensions (L x W x H)538 x 56 x 100 mm
ApplicationOther Equipment
Assembly Time00:32

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Round Extrusion Handle Bracket image
Round Extrusion Handle BracketHW-HD-001-0002 - 55 X 33 X 35 mmShips next day
2
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
1
Part 20mm OD Round (405mm) Aluminum Extrusion image
20mm OD Round (405mm) Aluminum ExtrusionST-EXT-008-0405 - 405 X 20 X 20 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
2
Part Wear and Protection Strip (Grey) image
Wear and Protection Strip (Grey)ST-PN-012-2295__2 - 2295 X 44 X 14 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 18 days
7
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
7
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
10

$153.35 USD

Similar Parts