Parts library

ST-PN-012-2295__2
Wear and Protection Strip (Grey)
Grey plastic wear strip which clips into Vention's extrusions T-slot. Ideal for conveyor guides, racking systems and any case where direct contact with the extrusions should be prevented. Sold in lengths of 2.295m.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Material Handling |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-012-2295__2 |
| Unit Price | $45.73 USD |
| Weight | 0.515 kg |
| Dimensions (L x W x H) | 2295 x 44 x 14.83 mm |
| Material | TPE Shore A90 |
| Surface Finish | Grey |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Stroke | 2295 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.