Community Designs
 Gantry for Robot2

Gantry for Robot2

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-33380 v61.4
Weight217.88 kg
Dimensions (L x W x H)3072 x 2970 x 2301 mm
ApplicationManufacturing
Assembly Time17:33

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
4
Part 90x90mm (270mm) Aluminum Extrusion image
90x90mm (270mm) Aluminum ExtrusionST-EXT-005-0270 - 270 X 90 X 90 mmShips next day
2
Part 90x90mm (450mm) Aluminum Extrusion image
90x90mm (450mm) Aluminum ExtrusionST-EXT-005-0450 - 450 X 90 X 90 mmShips next day
6
Part 90x90mm (1440mm) Aluminum Extrusion image
90x90mm (1440mm) Aluminum ExtrusionST-EXT-005-1440 - 1440 X 90 X 90 mmShips next day
6
Part 90x90mm (1485mm) Aluminum Extrusion image
90x90mm (1485mm) Aluminum ExtrusionST-EXT-005-1485 - 1485 X 90 X 90 mmShips next day
4
Part 90x90mm (1530mm) Aluminum Extrusion image
90x90mm (1530mm) Aluminum ExtrusionST-EXT-005-1530 - 1530 X 90 X 90 mmShips next day
4
Part 90x90mm (2115mm) Aluminum Extrusion image
90x90mm (2115mm) Aluminum ExtrusionST-EXT-005-2115 - 2115 X 90 X 90 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
20
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
12
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
3
Part 30 Degree Joint Aluminum Assembly Plate image
30 Degree Joint Aluminum Assembly PlateST-GP-001-0017 - 6 X 136 X 110 mmShips next day
8
Part 60 Degree Joint Aluminum Assembly Plate image
60 Degree Joint Aluminum Assembly PlateST-GP-001-0018 - 6 X 160 X 111 mmShips in 17 days
8
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
18
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
22
Part 225x225mm UR5 Mounting plate, for Universal Robots image
225x225mm UR5 Mounting plate, for Universal RobotsST-RB-001-0003 - 225 X 225 X 22 mm
1
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 17 days
682
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
682

$9,270.36 USD

Similar Parts