Community Designs
Dual Pallet Dock for Mobile Industrial Robot (MIR500)

Dual Pallet Dock for Mobile Industrial Robot (MIR500)

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-AM-30734 v10
Weight123.45 kg
Dimensions (L x W x H)2925 x 1215 x 505 mm
ApplicationMaterial Handling
Assembly Time13:58

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
4
Part 45x45mm (1035mm) Aluminum Extrusion image
45x45mm (1035mm) Aluminum ExtrusionST-EXT-001-1035 - 1035 X 45 X 45 mmShips next day
2
Part 45x45mm (1305mm) Aluminum Extrusion image
45x45mm (1305mm) Aluminum ExtrusionST-EXT-001-1305 - 1305 X 45 X 45 mmShips next day
4
Part 90x90mm (225mm) Aluminum Extrusion image
90x90mm (225mm) Aluminum ExtrusionST-EXT-005-0225 - 225 X 90 X 90 mmShips next day
2
Part 90x90mm (450mm) Aluminum Extrusion image
90x90mm (450mm) Aluminum ExtrusionST-EXT-005-0450 - 450 X 90 X 90 mmShips next day
8
Part 90x90mm (765mm) Aluminum Extrusion image
90x90mm (765mm) Aluminum ExtrusionST-EXT-005-0765 - 765 X 90 X 90 mmShips next day
2
Part 90x90mm (945mm) Aluminum Extrusion image
90x90mm (945mm) Aluminum ExtrusionST-EXT-005-0945 - 945 X 90 X 90 mmShips next day
2
Part 90x90mm (1125mm) Aluminum Extrusion image
90x90mm (1125mm) Aluminum ExtrusionST-EXT-005-1125 - 1125 X 90 X 90 mmShips next day
4
Part 90x90mm (1215mm) Aluminum Extrusion image
90x90mm (1215mm) Aluminum ExtrusionST-EXT-005-1215 - 1215 X 90 X 90 mmShips next day
4
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
4
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
4
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
12
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
12
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
8
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
8
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
548
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
99
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
450

$4,539.48 USD

Similar Parts