Community Designs

Default design
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-55493 v32 |
| Weight | 26.59 kg |
| Dimensions (L x W x H) | 738 x 585 x 773 mm |
| Application | Other Equipment |
| Assembly Time | 02:04 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 4 | |
![]() | 9 | |
![]() | 4 | |
![]() | 3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm | 6 |
![]() | 1 | |
![]() | Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mm | 4 |
![]() | 51 | |
![]() | 17 | |
![]() | 34 | |
![]() | 19 |








