vention-logo-sm
Community Designs
Conveyor Wolverine FE/BE with FF and LM

Conveyor Wolverine FE/BE with FF and LM

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-461020
Weight172.66 kg
Dimensions (L x W x H)2926 x 716 x 1263 mm
ApplicationMaterial Handling
Assembly Time11:26

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - One Drive image
MachineMotion 2 - One DriveCE-CL-010-0001 - 392 X 293 X 150 mmShips next day
1
Part VFD for Dorner3200 AC Motor, Canada and USA image
VFD for Dorner3200 AC Motor, Canada and USACE-MD-007-1001 - 0 X 0 X 0 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
18
Part Belt Conveyor Mounting Bracket image
Belt Conveyor Mounting BracketMO-CV-008-0001 - 90 X 53 X 44 mmShips next day
8
Part Timing Belt Conveyor Guide Bracket image
Timing Belt Conveyor Guide BracketMO-CV-013-0008 - 45 X 28 X 20 mmShips next day
4
Part Timing Belt Conveyor V2, 2295mm Length image
Timing Belt Conveyor V2, 2295mm LengthMO-CV-013-2295__2 - 2518 X 67 X 97 mmShips next day
2
Part Motor Mount for Dorner 3200 image
Motor Mount for Dorner 3200MO-CV-023-0001 - 273 X 123 X 80 mmShips in 2 weeks
1
Part Dorner 3200 Belt Conveyor, 305mm x 2835mm image
Dorner 3200 Belt Conveyor, 305mm x 2835mmMO-CV-024-2835 - 2835 X 363 X 96 mmShips in 2 weeks
1
Part 14mm to Round Extrusion Driveshaft Coupler image
14mm to Round Extrusion Driveshaft CouplerMO-PT-005-0000 - 111 X 40 X 40 mmShips next day
2
Part 1/2 HP AC Motor and 8:1 Gearbox, for Dorner 3200 image
1/2 HP AC Motor and 8:1 Gearbox, for Dorner 3200MO-SM-022-0005 - 419 X 215 X 170 mmShips in 6 weeks
1
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 157mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 157mmMO-SM-030-0003 - 360 X 86 X 103 mmShips in 4 weeks
1
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
2
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
4
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
2
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
10
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
2
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
4
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
8
Part 45x45mm (1215mm) Aluminum Extrusion image
45x45mm (1215mm) Aluminum ExtrusionST-EXT-001-1215 - 1215 X 45 X 45 mmShips next day
2
Part 45x45mm (2115mm) Aluminum Extrusion image
45x45mm (2115mm) Aluminum ExtrusionST-EXT-001-2115 - 2115 X 45 X 45 mmShips next day
2
Part 45x45mm (2205mm) Aluminum Extrusion image
45x45mm (2205mm) Aluminum ExtrusionST-EXT-001-2205 - 2205 X 45 X 45 mmShips next day
2
Part 20mm OD Round (45mm) Aluminum Extrusion image
20mm OD Round (45mm) Aluminum ExtrusionST-EXT-008-0045 - 45 X 20 X 20 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
28
Part 45mm x 90mm Aluminum Gusset with Locators image
45mm x 90mm Aluminum Gusset with LocatorsST-HP-003-0005 - 89 X 42 X 44 mmShips next day
50
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
10
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
330
Part T-Bar for Conveyor Mounting Brackets image
T-Bar for Conveyor Mounting BracketsHW-FN-002-0003 - 67 X 14 X 8 mmShips next day
9
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
5
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
114
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
213
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
17
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
17

$19,546.31 USD

Similar Parts