Community Designs

Basic Table Frame Skeleton
This is a basic frame that is intended to be modified. Light or medium duty. As shown: 1350 W x 1260 D x 724 H (mm)
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-31147 |
| Weight | 25.66 kg |
| Dimensions (L x W x H) | 1295 x 1385 x 724 mm |
| Application | Other Equipment |
| Assembly Time | 02:18 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 4 | |
![]() | 2 | |
![]() | 2 | |
![]() | 4 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 2 days | 8 |
![]() | 45mm x 45mm In-line Mounting Block for Right Angle ConnectionsST-GP-002-0001 - 44 X 44 X 26 mm | 8 |
![]() | 66 | |
![]() | 58 | |
![]() | 9 | |
![]() | 9 |







