Community Designs

Automotive trunk inspection jig
Fully customizable inspection jig. Each positioning pin is mounted on eccentric mounting blocks for fine tuning of X-Y-Z position. Vention's dark blue extrusions are invisible to blue-light scanners, making them an ideal solution for 3D scaning applications.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-JF-3607 |
| Weight | 61.87 kg |
| Dimensions (L x W x H) | 1720 x 1315 x 776 mm |
| Application | Assembly |
| Assembly Time | 07:47 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 8 | |
![]() | 4 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 6 |
![]() | 4 | |
![]() | 4 | |
![]() | 3 | |
![]() | 3 | |
![]() | 5 | |
![]() | 2 | |
![]() | 2 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 8 |
![]() | 14 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days | 4 |
![]() | 90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day | 4 |
![]() | 12 | |
![]() | 135x68mm Aluminum Mounting PlateST-SP-001-0001 - 11 X 135 X 68 mm | 4 |
![]() | 6 | |
![]() | 4 | |
![]() | 281 | |
![]() | 17 | |
![]() | 281 | |
![]() | 17 | |
![]() | 34 |


















