
Forklift Handle
$55.13 USD
Ships next day
Forklift handle made of zinc-plated steel. Can be mounted directly onto Vention's extrusion profiles. Rated for 100kg maximum load.
Included fasteners:
4 x
HW-FN-002-0001
4 x
HW-FN-003-0018
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-HD-002-0001 |
Weight | 1.05 kg |
Dimensions (L x W x H) | 403.0 x 43.0 x 80.0 mm |
Unit Price | $55.13 USD |
Material | Steel |
Surface finish | Zinc plated |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 981 N |
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-HD-002-0001 |
Weight | 1.05 kg |
Dimensions (L x W x H) | 403.0 x 43.0 x 80.0 mm |
Unit Price | $55.13 USD |
Material | Steel |
Surface finish | Zinc plated |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 981 N |
Compatible Parts

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585