vention-logo-sm
Official Design Library
Adjustable Incline O-ring Roller Conveyor Segment

Adjustable Incline O-ring Roller Conveyor Segment

Vention official

Adjustable gravity conveyor with a total length of 1575mm and a width of 585mm. The angle and height of the O-ring roller conveyor segment can be customized to suit your application's needs. This roller conveyor is floor mounted but can be placed on wheels with brakes to easily move it around your factory floor. Adjustable guide strips installed on both sides of the conveyor frame allow you to properly guide your product along the complete length of the conveyor.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-392587
Weight67.51 kg
Dimensions (L x W x H)4851 x 3158 x 2142 mm
ApplicationMaterial Handling
Assembly Time03:18

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part 20mm Plastic End Caps for Round Extrusion image
20mm Plastic End Caps for Round ExtrusionHW-EC-008-0001 - 11 X 8 X 8 mmShips next day
12
Part Extrusion Mounting Bracket for Roller Conveyor (Angle Adjustable) image4
Part Floor Anchoring Bracket for Roller Conveyor (Height Adjustable) image
Floor Anchoring Bracket for Roller Conveyor (Height Adjustable)MO-CV-030-0007 - 145 X 48 X 228 mmShips next day
4
Part Unpowered Straight O-Ring Conveyor (1575mm L x 585mm W) image
Unpowered Straight O-Ring Conveyor (1575mm L x 585mm W)MO-CV-030-0015 - 1575 X 675 X 90 mmShips next day
1
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
6
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
2
Part 20mm OD Round (135mm) Aluminum Extrusion image
20mm OD Round (135mm) Aluminum ExtrusionST-EXT-008-0135 - 135 X 20 X 20 mmShips next day
6
Part 20mm OD Round (180mm) Aluminum Extrusion image
20mm OD Round (180mm) Aluminum ExtrusionST-EXT-008-0180 - 180 X 20 X 20 mmShips next day
6
Part Round Extrusion Clamping Adaptor image
Round Extrusion Clamping AdaptorST-GP-004-0007__2 - 56 X 33 X 33 mmShips in 2 days
6
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
7
Part Flexible Conveyor Guide Rail (2295mm Length) image
Flexible Conveyor Guide Rail (2295mm Length)ST-PN-020-2295 - 2293 X 43 X 9 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
36
Part M8 Drop-in T-nut with M5 set screw image
M8 Drop-in T-nut with M5 set screwHW-FN-002-0008 - 21 X 13 X 8 mmShips next day
9
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
13
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
38
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
24
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
26
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
5
Part M8 X1.25 Serrated Flange Locknut image
M8 X1.25 Serrated Flange LocknutHW-FN-031-0002 - 17 X 17 X 8 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5
Part M8 Split Lock Washer, with 12.7mm OD image
M8 Split Lock Washer, with 12.7mm ODHW-WS-001-1003 - 12 X 12 X 2 mmShips next day
9

$1,986.32 USD

Similar Parts