Parts library
Round Extrusion Clamping Adaptor
ST-GP-004-0007__2

Round Extrusion Clamping Adaptor

Vention

This clamping adaptor allows for round extrusion to be mounted and adjusted perpendicularly to one another with a 22.5 mm center-to-center offset. M8 threaded holes on four sides allow for the extrusions to be secured in place using a screw or optionally with a ratchet handle (HW-HD-003-0001) for quick, no tool adjustment.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Material Handling

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-GP-004-0007__2
Unit Price$48.26 USD
Weight0.103 kg
Dimensions (L x W x H)56.25 x 33.75 x 33.75 mm
Material6061-T6 Aluminum
Surface FinishDark Blue Anodization, 6um
Associated Fasteners2 x HW-FN-003-0008

PartsQuantity
PartsPart NumberQty
M8 x 8mm ScrewHW-FN-003-00082View

$48.26 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.