vention-logo-sm
Parts library
Unpowered Straight O-Ring Conveyor (1575mm L x 585mm W)
MO-CV-030-0015

Unpowered Straight O-Ring Conveyor (1575mm L x 585mm W)

Vention

This unpowered roller conveyor is 1575 mm in length with a between frame (BF) width of 585 mm. It includes a total of 20 rollers. It can be used as gravity conveyor in different applications.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Smart O-Ring Conveyor
DWG Layout

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-CV-030-0015
Unit Price$1,007.44 USD
Weight46.42 kg
Dimensions (L x W x H)1575 x 675 x 90 mm
Associated Fasteners8 x HW-FN-031-0002, 8 x HW-WS-001-1003, 8 x HW-FN-003-0018, 8 x HW-FN-002-0001
Spec AttributeSpec Value
Technical Specifications
Roller Conveyor Capacity40 kg per zone

PartsQuantity
PartsPart NumberQty
M8 X1.25 Serrated Flange LocknutHW-FN-031-00028View
M8 Split Lock Washer, with 12.7mm ODHW-WS-001-10038View
M8 x 18mm ScrewHW-FN-003-00188View
M8 Drop-in Spring Loaded T-NutHW-FN-002-00018View

$1,007.44 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Unpowered Straight O-Ring Conveyor (1575mm L x 585mm W) | Vention