vention-logo-sm
Community Designs
ABB GoFa Mobile Pedestal - 585mm

ABB GoFa Mobile Pedestal - 585mm

Community design

Vention robot arm base compatible with ABB GoFa CRB 15000 variants, designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 785mm height. Anchoring required based on robot used, loads and application. Please contact our technical team in case of support needed. Robot not included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-384704
Weight51.26 kg
Dimensions (L x W x H)939 x 818 x 813 mm
ApplicationManufacturing
Assembly Time04:03

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
4
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part 45x90mm (675mm) Aluminum Extrusion image
45x90mm (675mm) Aluminum ExtrusionST-EXT-002-0675 - 675 X 45 X 90 mmShips next day
2
Part 45x90mm (810mm) Aluminum Extrusion image
45x90mm (810mm) Aluminum ExtrusionST-EXT-002-0810 - 810 X 45 X 90 mmShips next day
2
Part 45x45mm (675mm) Light Aluminum Extrusion image
45x45mm (675mm) Light Aluminum ExtrusionST-EXT-101-0675 - 675 X 45 X 45 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part ABB GoFa 5/10/12 kg Mounting Plate image
ABB GoFa 5/10/12 kg Mounting PlateST-RB-022-0003 - 223 X 223 X 22 mm
1
Part Heavy Duty Cobot Pedestal, 585 mm image
Heavy Duty Cobot Pedestal, 585 mmST-RB-033-0585__2 - 405 X 405 X 585 mmShips next day
1
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image
Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mmObsolete
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
128
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
66
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
9
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
26
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
21
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image4

$2,716.39 USD

Similar Parts