![ABB GoFa 5/10/12 kg Mounting Plate](https://assets.vention.io/parts/images/ST-RB-022-0003/abb-gofa-5-10-12-kg-mounting-plate.png)
ABB GoFa 5/10/12 kg Mounting Plate
$330.90 USD
Ships next day
Vention's ABB GoFa mounting plate enables fast and easy installation of the ABB CRB15000 GoFa 5kg, 10kg, and 12kg to any custom assembly. Outer dimensions are 225mm x 225mm. This mounting plate comes with two 6mm diameter dowel pins, which can be installed in the corresponding hole for your ABB robot. See the 2D drawing for the locations of these holes.
Quantity:
Technical Drawings
What's Included
- 4 x Fine-thread M12 Socket Head Screw
- 2 x 6mm x 12mm Dowel Pin
- 12 x M8 Drop-in Spring Loaded T-Nut
- 12 x M8 x 25mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-022-0003 |
Weight | 2.588 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 22.5 mm |
Unit Price | $330.90 USD |
Material | 6061-T6 |
Surface finish | Blue Anodize |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0025 |
Compatible Parts
![Heavy Duty Cobot Pedestal, 585 mm Heavy Duty Cobot Pedestal, 585 mm](https://assets.vention.io/parts/images/ST-RB-033-0585__2/thumb_cobot-pedestal-585-mm.png)
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
![Cobot Pedestal with Reinforced Base, 1226 mm Cobot Pedestal with Reinforced Base, 1226 mm](https://assets.vention.io/parts/images/ST-RB-033-1226/thumb_cobot-pedestal-with-reinforced-base-1226-mm.png)
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585