vention-logo-sm
Community Designs
Variable height robot stand for AUBO i5

Variable height robot stand for AUBO i5

Community design

Motorized Universal Robots stand for AUBO i5. Height of the robots can be adjusted from 350mm to 800mm. Comes equipped MachineMotion enabling easy control of the stand directly from a web brower.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-5812
Weight74.39 kg
Dimensions (L x W x H)1179 x 1330 x 1413 mm
ApplicationManufacturing
Assembly Time07:06

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion Controller image
MachineMotion ControllerCE-CL-005-0001 - 377 X 282 X 144 mmObsolete
1
Part M8 Inductive Proximity Sensor (Sn = 2 mm) image
M8 Inductive Proximity Sensor (Sn = 2 mm)CE-SN-001-0001 - 60 X 8 X 8 mmObsolete
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
4
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001 - 12 X 45 X 90 mmObsolete
6
Part 905mm x 16mm OD Ball Screw with Ball Nut and Shaft Collar image
905mm x 16mm OD Ball Screw with Ball Nut and Shaft CollarMO-BS-003-0905 - 905 X 40 X 48 mmObsolete
1
Part Aluminum Helical Flexible Shaft Coupling image
Aluminum Helical Flexible Shaft CouplingMO-CP-001-0001 - 38 X 38 X 30 mmObsolete
1
Part Large Gantry Plate image
Large Gantry PlateMO-LM-001-0009 - 225 X 180 X 12 mm
2
Part Large Stainless Steel Roller Wheel with Eccentric Bushing image
Large Stainless Steel Roller Wheel with Eccentric BushingMO-LM-001-0014 - 43 X 0 X 51 mmObsolete
6
Part Large Stainless Steel Roller Wheel with Concentric Bushing image
Large Stainless Steel Roller Wheel with Concentric BushingMO-LM-001-0015 - 43 X 0 X 51 mmObsolete
2
Part Ball Screw Nut Housing image
Ball Screw Nut HousingMO-LM-002-0001 - 78 X 60 X 60 mm
1
Part Mounting Plate for Stepper Motor image
Mounting Plate for Stepper MotorMO-LM-002-0002 - 22 X 225 X 90 mm
1
Part Support Plate for Ball Screw image
Support Plate for Ball ScrewMO-LM-002-0009 - 22 X 225 X 90 mmObsolete
2
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
1
Part Swivel Caster Wheel with Brake, 260kg Capacity image
Swivel Caster Wheel with Brake, 260kg CapacityMO-WL-002-0002 - 200 X 100 X 164 mmObsolete
4
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
2
Part 45x90mm (45mm) Aluminum Extrusion image
45x90mm (45mm) Aluminum ExtrusionST-EXT-002-0045 - 45 X 45 X 90 mmShips next day
2
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
1
Part 45x90mm (495mm) Aluminum Extrusion image
45x90mm (495mm) Aluminum ExtrusionST-EXT-002-0495 - 495 X 45 X 90 mmShips next day
2
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
2
Part 45x90mm (990mm) Aluminum Extrusion image
45x90mm (990mm) Aluminum ExtrusionST-EXT-002-0990 - 990 X 45 X 90 mmShips next day
3
Part 45x90mm (1170mm) Aluminum Extrusion image
45x90mm (1170mm) Aluminum ExtrusionST-EXT-002-1170 - 1170 X 45 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
12
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part AUBO i5 Mounting Plate image
AUBO i5 Mounting PlateST-RB-003-0001 - 225 X 225 X 22 mmShips next day
1
Part 135x100mm Aluminum Mounting Plate image
135x100mm Aluminum Mounting PlateST-SP-001-0002 - 11 X 135 X 100 mm
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
188
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
11
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
169
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
13
Part M8 x 55mm Screw image
M8 x 55mm ScrewHW-FN-003-0055 - 60 X 13 X 13 mmShips next day
21
Part M5-0.8 x 20mm Screw image
M5-0.8 x 20mm ScrewHW-FN-008-0020 - 23 X 8 X 8 mmShips next day
5
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
17

$6,563.67 USD

Similar Parts
    Variable height robot stand for AUBO i5 | Vention