vention-logo-sm
Parts library
AUBO i5 Mounting Plate
ST-RB-003-0001

AUBO i5 Mounting Plate

Vention

Vention's AUBO i5 mounting plate enables fast and easy installation of a AUBO i5 robot to any custom assembly. Outer dimensions are 225mm x 225mm.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Robot Mounting

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-RB-003-0001
Unit Price$327.60 USD
Weight4.02 kg
Dimensions (L x W x H)225 x 225 x 22.5 mm
StandardsDowel pins are made out of stainless steel
Associated Fasteners12 x HW-FN-002-0001, 12 x HW-FN-003-0018
Spec AttributeSpec Value
Other
Mounting4x M8, Pitch Circle Diameter = 148

PartsQuantity
PartsPart NumberQty
M8 Drop-in Spring Loaded T-NutHW-FN-002-000112View
M8 x 18mm ScrewHW-FN-003-001812View

$327.60 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    AUBO i5 Mounting Plate | Vention