Parts library

CE-SN-001-0001
M8 Inductive Proximity Sensor (Sn = 2 mm)
M8 Inductive proximity sensor detects metallic objects positioned 2mm away from its end surface. It includes a 5-meter long cable to connect to the MachineMotion controller.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| CE-SN-001-0001 Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SN-001-0001 |
| Unit Price | $75.91 USD |
| Weight | 0.2 kg |
| Dimensions (L x W x H) | 60 x 8 x 8 mm |
| Material | Stainless Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.