Turn-Table
$697.53 USD
Ships next day
Vention's turntable allows continuous 360 degree rotation of assembled parts. Both top and bottom plates perfectly integrate with Vention extrusions. Top and bottom plates are interchangeable with the rotary actuator.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-RM-003-0001 |
Weight | 3.384 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 45.0 mm |
Unit Price | $697.53 USD |
Material | 6061-T6 Plates |
Surface finish | N/A |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 |
Light-Duty Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 17800 (Axially), 4450 (Radially) N |
Angular Range | 360 degrees |
Max Rotational Speed | 28800 degrees/s |
Mounting | 135 x 135 mm |
Nominal Tilting Play | ±0.078 deg |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001